It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

Rule In-Line Blowers

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Efficient high-volume air flow
  • Quiet operation
  • Low amp draw
  • Slip-on inlet and outlet ducting connections
  • Sealed motor shaft for moisture protection
  • Corrosion resistant nickel-plated motor housing
  • IMCI (CE)
  • USCG 183.410 Compliant: Ignition protected

Rule In-Line Blower – 3" or 4" Ducting

Designed for efficient, high-output operation, these blowers provide
ventilation for bilges, engine compartments, galleys and heads. They
feature exclusive front and rear shaft seals, corrosion-resistant motors
and premium-quality electrical connections for long life.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual