It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

Sewage Pumps

Red Jacket’s sewage pumps are designed for removal of wastewater from a sealed basin containing solids up to 2 inch diameter. All are submersible and in both manual and automatic models.

60 Hz available in 4/10, 1/2,3/4,1,1-1/2 and 2HP. Capacity as high as 440 GPM and head as high as 80 ft.

SELECTION TOOL