It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

Anaerobic Digestion

Energy efficient processes for converting organic wastewater matter into biogas

Anaerobic digestion is a process in which microorganisms convert organic matter into biogas in the absence of oxygen. It is an energy-efficient process that is typically utilized to treat high-strength wastewater containing high concentrations of biodegradable organic matter (measured as BOD, COD, and/or TSS). An anaerobic system can be used for pretreatment prior to discharging to a municipal wastewater treatment plant or used for the treatment and reduction of solids generated in the activated sludge process.

Anaerobic digestion processes use substantially less energy, require fewer chemicals and incur lower sludge handling costs compared to aerobic treatment options. In addition, the biogas produced in the anaerobic process is a source of renewable energy that can be used to displace fossil fuels such as oil or natural gas, or to generate electricity, heat or hot water.

Xylem offers a full range of innovative products and services for anaerobic digestion processes, including customized design/build treatment systems, pumps, mixers, components, retrofit and rehab services, and operational management software. These technologies are an integral part of our renewable energy portfolio.

Anaerobic digestion technologies reduce the quantity of sludge and produce biogas