The EXO Rhodamine sensor provides accurate, in situ measurement of Rhodamine WT in fresh, brackish, sea water, groundwater, stormwater, and wastewater.
This sensor must be installed into an EXO Sonde to function. Does not function on its own.
Rhodamine WT is commonly selected for dye tracer studies due to its ease of use, low adsorptive tendency, strong fluorescence, and negligible environmental impact. Offering the widest detection range with the most sensitive detection limit, the EXO Rhodamine sensor is ideal for monitoring the movement of water as well as dispersion and mixing characteristics.
The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.
All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.
Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.