It looks like you are coming from United States, but the current site you have selected to visit is Morocco. Do you want to change sites?

Yes, please. No. Keep me on the current site.

EXO Platform EXO Optical Dissolved Oxygen Smart Sensor

599100-01
Overview Documentation & Tools ;
Overview

Overview

The EXO optical dissolved oxygen sensor is a digital smart sensor featuring welded titanium construction and wet-mateable connectors. Complete calibration in less than 15 minutes using EXO's suite of smart sensors and intuitive KOR interface software.

Note: This product is intended for sampling and profiling applications.
This sensor must be installed into an EXO Sonde to function. Does not function on its own.

Product Features
  • 0 to 50 mg/L measurement range
  • T63<5 sec response time
  • ±0.1 mg/L or 1% of reading accuracy from 0 to 20 mg/L

Compact and Accurate

The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes

All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.

Smart Ports

Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.

Designed for Use with EXO Multiparameter Sondes

  • EXO1 sonde has 4 ports and a smaller diameter
  • EXO2 sonde has 7 ports for the ultimate monitoring platform
  • EXO3 sonde has 5 ports for a lower cost option using the central wiper
  • EXO2s sonde offers the same features as the EXO2, but without the battery compartment
Documentation & Tools

Documentation & Tools

Brochure