IQ Sensor Net System IQ Sensor Net ViSolid Suspended Solids Probe

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

The WTW IQ Sensor Net ViSolid® Suspended Solids Probe uses optical sensors for the in-situ use to measure suspended solids via scattered light and direct back-scattering with ultrasonic cleaning system.

Product Features
  • Digital suspended solids sensor
  • Ultrasonic cleaning without mechanics
  • Extremely low-maintenance
  • Highly accurate factory calibration
  • High operational safety (sensor check function)
  • Sea water sensor available

The ultrasonic cleaning system ensures the low-maintenance and continuously reliable measuring operation of the sensors, which are therefore very suited for extreme applications, such as wastewater treatment plants.

With higher particle concentrations, the procedures of turbidity measurement are only suitable in some cases; here, you will need special measuring techniques to determine the concentration. WTW uses two procedures, which are used depending on the suspended solids concentration: With low concentrations, a scattered light measurement is used; for higher concentrations, the direct back-scattering yields optimal results.

The sea water model includes the sensor for use in special media: All wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

2 versions:

  • ViSolid 700 IQ - IQ sensor for total suspended solids (SKU: 600012)
  • ViSolid 700 IQ - like 700 I, but sea water version (SKU: 600013)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Manual

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.