It looks like you are coming from United States, but the current site you have selected to visit is Morocco. Do you want to change sites?

Yes, please. No. Keep me on the current site.

MIDIBOX, SINGLEBOX PLUS, DOUBLEBOX PLUS

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Wastewater pumping stations for indoor and outdoor installation
  • Designed according to EN 12050
  • Flows up to 85 m3/h
  • Heads up to 25 m
  • Volume up to 550 l

The ideal solution when domestic clean water, rain water, gray water and wastewater must be delivered to sewer mains located at a higher level, or where gravity drainage is not possible.

For further technical information please see our MINIBOX, MIDIBOX, SINGLEBOX PLUS, DOUBLEBOX PLUS, MAXIBOX PLUS technical catalogue.

Specifications

Specifications

Solutions

Solutions

Recommended Solutions

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Wastewater
Residential Wastewater
Wastewater Systems
Building Systems Wastewater Systems
Wastewater Systems
Building Systems Wastewater Systems
Documentation & Tools