Viscometers SI Analytics ViscoClock plus

Electronic Timing Unit for Glass Capillary Viscometers
The SI Analytics ViscoClock plus is an electronic timing unit for glass capillary viscometers used to determine kinematic and relative viscosity. Succeeding the well-proven ViscoCIock, the new instrument features data storage and simpler handling. The ViscoClock plus is especially designed for Ubbelohde type viscometers which are well-known for highest precision.
- Automatic and precise flow time measurement for a low price
- Suitable for SI Analytics® Ubbelohde, Micro Ubbelohde and Micro Ostwald
viscometers - Data storage incl. time, date, viscometer and sample ID
- Stand is made of high performance engineering plastic PPA and enables
measuring temperatures up to 150°C - Electromagnetic venting valve for convenient handling of Ubbelohde viscometer
- Compatible with all SI Analytics® thermostatic bath types
The SI Analytics ViscoClock plus automatically measures the flow time of temperature-stabilized liquids in capillary viscometers by means of infrared light barriers: the manual measurement with a stopwatch becomes obsolete.
The viscometer including a sample is inserted into the ViscoClock plus and immersed into a thermostatic bath for temperature stabilization. After thermostating, the sample is pumped into the measuring bulb, and the flow time is detected automatically. The large display enables easy read-off of fl ow times and additional information: date, time, sample ID and viscometer ID.
Automatic measurement of flow times
The ViscoClock plus is designed for SI Analytics® Ubbelohde, Micro Ubbelohde and Micro Ostwald viscometers. The flow time is measured automatically by two infrared light barriers which detect the passing liquid meniscus. The repeatability of the automatic time measurement is considerably higher in comparison to the measurement using a stop watch. Therefore some viscometry standards allow a flow time reduction in case of automatic fl ow time measurement.
Properties and materials
The ViscoClock plus can be used for measuring temperatures ranging from -40 °C to 150 °C. The stand of the ViscoClock plus is made of high quality polymer PPA. For temperature stabilization in a thermostatic bath, the following liquids are suitable: Water, alcohol, glycol, paraffin oil, and silicon oil. The electronic measuring unit is built-in to a PP casing.
Easy handling
The ventilation of Ubbelohde viscometers is managed by an electromechanic valve which makes handling easier in comparison to the mechanical mechanism of the previous ViscoClock.
Data storage
The measuring results of the ViscoClock plus can be stored on a USB fl ash drive including date, time and sample/viscometer ID. The data are stored as pdf (non-editable) and csv (editable). Alternatively, for data transfer the ViscoClock plus can be connected to a printer (TZ 3863) or a PC.
Documentation & Tools
Manual
You may also need:
- Viscometers AVS® Pro III Viscosity Autosampler
- Viscometers AVS® 370 Viscosity Measuring System
- Viscometers AVS® 470 Viscosity Measuring System
- Viscometers CT 72 Transparent Viscometer Thermostat