Washdown

Jabsco washdown pumps keep your boat clean and shipshape.

Whether you're rinsing saltwater and bird droppings off the deck or mud off an anchor, an onboard washdown system provides a convenient means to hose down the deck, cockpit and anchor after a day of boating – which extends the life of deck surfaces and essential equipment. From a safety standpoint, slimy decks are a slip-hazard, while walking about the deck with sand or grit underfoot can damage gelcoat and painted finishes. Cleaning muddy anchor rods prior to storage also keeps pump-clogging debris out of bilges and anchor locker drains.

With their rugged design and reliable performance, Jabsco marine washdown pumps, like the HotShot HD, are easy to install and use fresh or salt water to wash down your deck. So whether you're deep sea fishing or back at the dock, Xylem offers a complete washdown solution, including hoses, nozzles, and quick-release connectors.

Available in a range of flows and pressures, our washdown pumps come with higher shut-off pressure switches to prevent on/off cycling, while saltwater compatible trigger nozzles let you blast off mud and dirt and then rinse down.

Pump capacity is rated in gallons per minute (GPM)/liters per minute (LPM), and a diaphragm pump in the 3 GPM (11 LPM) to 6 GPM (23 LPM) range meets the needs of most small and medium-sized boats, generally providing pressures in the 60 to 70 psi (4.1 to 4.8 BAR) range, which is more than enough to remove whatever nature leaves behind.

Brands Resources
Brands
Jabsco
Jabsco

Leading in the leisure marine and industrial markets, including hygienic applications

Resources