It looks like you are coming from United States, but the current site you have selected to visit is Libya. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Offshore Oil Platform Water Management

On an offshore platform, time is critical and the operation itself can be complex. Producers and service companies demand reliable equipment to maximize uptime and keep the operation moving. Xylem's pumps, controls, and treatment systems are field tested in the most extreme environments and have been solving water challenges for decades.

Products Brands
Products
Ozone Water & Wastewater Treatment Systems
Ozone Water & Wastewater Treatment Systems

For drinking water, wastewater treatment and other industrial processes.

Borehole Pumps
Borehole Pumps

4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life

Vertical/ Horizontal
Vertical/ Horizontal

A wide range of high performing cast iron and stainless steel multistage pumps.

Godwin Heidra Series
Godwin Heidra Series

Godwin Heidra pumps - reliable hydraulic submersible pumps.

Single Speed Mixers
Single Speed Mixers

Reliable efficient mixers for any tank shape and size.

Flygt N-Technology Water & Wastewater Pumps
Flygt N-Technology Water & Wastewater Pumps

Proven to be the best and most reliable choice for both dry and submersible applications.

Flygt Channel Impeller Pumps
Flygt Channel Impeller Pumps

Intended for demanding applications such as municipal sewage and industrial effluent.

Dri-Prime
Dri-Prime

Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.

Brands
Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.

Lowara
Lowara

Lowara reliable and economical solutions for pumping and circulating clean or dirty water.

Wedeco
Wedeco

Reliable and environmentally-friendly water and wastewater treatment technologies.

Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.