It looks like you are coming from United States, but the current site you have selected to visit is Libya. Do you want to change sites?

Yes, please. No. Keep me on the current site.

EXO Optical Dissolved Oxygen Smart Sensor

Overview Documentation & Tools ;
Overview

Overview

Product Features

NOTE: This sensor must be installed into an EXO Sonde to function. Does not function on its own.

  • 0 to 50 mg/L measurement range
  • T63<5 sec response time
  • ±0.1 mg/L or 1% of reading accuracy from 0 to 20 mg/L

The EXO optical dissolved oxygen sensor is a digital smart sensor featuring welded titanium construction and wet-mateable connectors. Complete calibration in less than 15 minutes using EXO's suite of smart sensors and intuitive KOR interface software.

Compact and Accurate

The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes

All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.

Smart Ports

Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.

Documentation & Tools

Documentation & Tools

Brochure