SenTix® 60 pH Electrode without Temperature Sensor

Overview Documentation & Tools
Overview

Overview

SenTix® 60 pH series electrodes with 3 mol/l KCl electrolye are designed for demanding measurements in the laboratory.

Product Features
  • SenTix 60, 61, 62 electrodes with liquid electrolyte for pH measuerments in lab applications
  • Excellent electrolyte flow without clogging by platinum wire junction
  • Fast response with liquid reference system
  • Optimum results thanks to high-quality membrane glass

With the SenTix® 60 series electrodes' easy to clean glass shaft and their platinum wire junction they are well suited for difficult samples. The temperature compensation is set manually or with an external temperature sensor. For the SenTix® 6x series exist different connectors.

Available Versions

SenTix® 60: S7 plug head, requires cable AS/DIN or AS/BNC (SKU: 103639)
SenTix® 61: 1 m fixed cable with DIN plug (SKU: 103640)
SenTix® 62: 1 m fixed cable with BNC plug (SKU: 103641)

Documentation & Tools

Documentation & Tools