CellOx® 325 Universal Galvanic Dissolved Oxygen Sensors

Overview Specifications Documentation & Tools
Overview

Overview

WTW CellOx® 325 Membrane-covered galvanic dissolved oxygen sensors to measure in water and aqueous solutions - low-maintenance and no polarization time required.

Product Features
  • Membrane-covered galvanic dissolved oxygen sensors
  • Low-maintenance and no polarization time required.
  • Easy air calibration with water vapor saturated air in the calibration vessel
  • User friendly and long operation time

Galvanic oxygen sensor with OxiCal®-SL calibration and storage vessel, waterproof plug (IP 67), incl. cleaning solution, abrasive foil, 3 exchange membrane heads and electrolyte.

Available Versions

CellOx® 325: 1.5 m fixed cable with waterproof 8 pin plug SKU: 201533
CellOx® 325-3: 3 m fixed cable with waterproof 8 pin plug SKU: 201545
CellOx® 325-6: 6 m fixed cable with waterproof 8 pin plug, for outdoor applications SKU: 201546
CellOx® 325-10: 10 m fixed cable with waterproof 8 pin plug, for outdoor applications SKU: 201547
CellOx® 325-15: 15 m fixed cable with waterproof 8 pin plug, for outdoor applications SKU: 201548
CellOx® 325-20: 20 m fixed cable with waterproof 8 pin plug, for outdoor applications SKU: 201549

Specifications

Specifications

Specifications
CellOx® 325 All SKUs
Measuring range O2 concentration
0 … 50 mg/l
Measuring range O2 saturation
0 … 600 %
Measuring range O2 partial pressure
0 … 1250 mbar
Measuring range temperature
0 … 50 ° C
T99
<60 s
Documentation & Tools

Documentation & Tools

Manual

Technical Brochure