It looks like you are coming from United States, but the current site you have selected to visit is Libya. Do you want to change sites?

Yes, please. No. Keep me on the current site.

WaterLOG Nile Water Level Radar Series

Overview Documentation & Tools ;
Overview

Overview

Product Features
  • Frequency range 26 Ghz
  • Low current operation (<13.5 mA)
  • Optional keypad display
  • Capped antenna (Nile 502/504)
  • Surge protection
  • NEMA 4x (IP65) enclosure is suitable for outdoor installations
  • Continuous operation, no warm-up or "lock on"

NEW Nile Series 502/504/517 models! Designed for non-contact water level measurement. The WaterLOG Nile Series (502/504/517) combines high accuracy with an out-of-the-box measurement range of up to 70 m. The rugged, innovative design was inspired for installation on a bridge or other structure over the water—making this series ideal for sites that may have ice or other instrument-damaging debris. Its reliable interface and simple SDI-12 communication ensure seamless integration with current water monitoring stations. With three models to choose from, the Nile Series is sure to meet your water monitoring needs.

The Nile Series (502/504/517) contains a is reliable interface and simple SDI-12 communication for seamless integration with current water monitoring sites.

Documentation & Tools

Documentation & Tools

Specification