CastAway®-CTD

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

The SonTek CastAway®-CTD is the first handheld castable instrument that provides instantaneous profiles of temperature, salinity and sound speed. 

  • Salinity Accuracy: 0.1 PSU
  • Temperature Accuracy: 0.05°C
  • Integrated GPS position
  • Real-time display screen
  • Wireless data transfer
  • 5 Hz sampling rate

Designed for coastal profiling, the SonTek CastAway®-CTD incorporates a 6-electrode conductivity cell, coupled with a fast response thermistor to provide highly accurate, high resolution CTD measurements to depths of 100m.

NEW! Now integrated with HYPACK®! [Learn more]

Field ready and rugged!

The SonTek CastAway-CTD is a small, rugged and technically advanced CTD designed for profiling to depths of up to 100m. The system incorporates modern technical features which allow it to achieve a 5 Hz response time, fine spatial resolution and high accuracy. It uses a six electrode flow-through conductivity cell with zero external field coupled with a rapid response thermistor to attain high measurement accuracies. The instrument is simple to deploy, does not require a pump and is hydrodynamically designed to free fall rate of 1 m/s.

The integrated real-time data display screen, internal GPS sensor and automated wireless data transfer are unique features that simplify data collection.

Each SonTek CastAway-CTD cast is referenced with both time and location using its built-in GPS receiver. Latitude and longitude are acquired both before and after each profile. Plots of conductivity, temperature, salinity and sound speed versus depth can be viewed immediately on the SonTek CastAway's integrated color LCD screen in the field.  Raw data can be easily downloaded via Bluetooth to a Windows computer for detailed analysis and /or export at any time.

*US Patent #8272262

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Tides & Currents
Ocean & Coastal Tides & Currents
Fisheries
Ocean & Coastal Fisheries
Hydrographic Surveying
Ocean & Coastal Hydrographic Surveying
+

There was a problem...

Install for this language not supported at the moment. Please try again later.