It looks like you are coming from United States, but the current site you have selected to visit is Libya. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Removable Two Position Handle

Overview Solutions
Overview

Overview

Product Features

N/A

The removable handle (vertical or horizontal) features a rubber ball grip for comfortable positive pumping action.

145 Removable Two Position Handle
Removable Two Position Handle
Capacity   61 (gph) 16 (lph)
Hose size ID   1-1/2 (inches) 38 (mm)
Dimensions   15x6-3/8x5 (381x162x127mm)(with handle)           
Solutions

Solutions

Recommended Solutions

Boats
Recreational Boats & Vehicles Boats