It looks like you are coming from United States, but the current site you have selected to visit is Libya. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Hi-Water Bilge Alarms

Overview Documentation & Tools
Overview

Overview

Product Features

N/A

The High Water Bilge Alarm consists of a non-mercury float switch and an in-dash gauge that features both a visual and an audible 85 db alarm. This unit allows an unmanned com part ment to be constantly monitored. For additional compartments add additional Rule Float Switches. Complies with CFR 182.530 which requires a visual and audible alarm in each unmanned space on commercial vessels at least 26' (7.9m) in length. 

33ALA Hi-Water Bilge Alarms
Hi-Water Bilge Alarms
12 Vdc
32ALA Hi-Water Bilge Alarms
Hi-Water Bilge Alarms
24 Vdc
31ALA Hi-Water Bilge Alarms
Hi-Water Bilge Alarms
32 Vdc
Documentation & Tools

Documentation & Tools