It looks like you are coming from United States, but the current site you have selected to visit is Latvia. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Vortex Pumps D 3060

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA

The Flygt D 3060 easily transports corrosive media for municipal sewage and industrial wastewater applications in the following industries:

  • Chemical industry
  • Food processing industry
  • Pharmaceutical industry
  • Textile industry
  • Tunneling industry

The Flygt D 3060 stainless steel pump is made of AISI 329 material and is designed for maximum reliability. The impeller does not require adjustment and runs freely in the volute, providing free flow-through passage of solids and liquids. This completely eliminates the risk of clogging and low performance that results from faulty impeller adjustments and wear.

LOW MAINTENANCE REQUIREMENTS

  • Pump material handle liquids with pH-values between 2 and 14
  • Lightweight product, compact and durable
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security.
  • GripLock seal system. Secure locking of the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for wastewater applications.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
D 3060 LT 3 phase 2 poles 50hz US
D 3060 LT 3 phase 2 poles 50hz Metric
D 3060 LT 1 phase 2 poles 60hz US
D 3060 LT 3 phase 2 poles 60hz US
D 3060 LT 1 phase 2 poles 60hz Metric
D 3060 LT 3 phase 2 poles 60hz Metric
f) Frequency
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
2
2
2
2
2
2
h) Phase
3~
3~
1~
3~
1~
3~
d) Discharge outlet diameter
2 9/16 inch
65 mm
2 9/16 inch
2 9/16 inch
65 mm
65 mm
i) Rated power
3.2 hp
2.4 kW
2.5 hp
3.6 hp
1.9 kW
2.7 kW
j) Rated currents @400V
4.9 A
4.9 A
10 A
5.4 A
10 A
5.4 A
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
D 3060 LT 3 phase 2 poles 50hz US
D 3060 LT 3 phase 2 poles 50hz Metric
D 3060 LT 1 phase 2 poles 60hz US
D 3060 LT 3 phase 2 poles 60hz US
D 3060 LT 1 phase 2 poles 60hz Metric
D 3060 LT 3 phase 2 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

There was a problem...

Install for this language not supported at the moment. Please try again later.