It looks like you are coming from United States, but the current site you have selected to visit is Latvia. Do you want to change site?

Yes, please! No, keep me on the current site

18685-0000 115v AC Vane Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Model No.: 18685-0000

Flow rate: 7.9 USgallons/min (29.9 Litres/min)
Self-priming from dry up to 1.5m (4.9ft)

Specifications

Specifications

Pumps
18685-0000
Body Materials
Bronze
Rotor
Vectra
Vanes
Ryton
Shaft Material
Steel
Seal
Nitrile Lip Seal
Port Type
1/2" NPT Female or 1" (25mm) Hose barb
Voltage
115 (VAC)
Frequency
60 (Hz)
Motor
1/8hp TENV, 3450 RPM with Thermal Overload
Weight
6.5 (kg) 14 1/2 (lb)
Documentation & Tools

Documentation & Tools

Documents