It looks like you are coming from United States, but the current site you have selected to visit is Latvia. Do you want to change site?

Yes, please! No, keep me on the current site

18680 series Light Duty Vane Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Model No.: 18680 Series

  • The pump head may be mounted at 90° increments on the motor to allow mounting asneeded.
  • Meets USCG 183.410 & ISO8846 Marine (Ignition Protection)

Diesel Transfer Pump

Flow rate: 6 USgallons/min (23 Litres/min) 
Self-priming from dry up to 1m (3ft)

Specifications

Specifications

Pumps
18680-1000
18680-0920
18680-0940
Body Materials
Bronze
Bronze
Bronze
Rotor
Plastic - Liquid Crystal Polymer
Plastic - Liquid Crystal Polymer
Plastic - Liquid Crystal Polymer
Vanes
Plastic - Polyphenylene Sulfide
Plastic - Polyphenylene Sulfide
Plastic - Polyphenylene Sulfide
Seal
Nitrile Lip Seal
Nitrile Lip Seal
Nitrile Lip Seal
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Port Type
1/2" NPT Female or 1" (25mm) Hose barb
1/2" NPT Female or 1" (25mm) Hose barb
1/2" NPT Female or 1" (25mm) Hose barb
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor Type
Intermittant duty permanent magnet type
Intermittant duty permanent magnet type
Intermittant duty permanent magnet type
Duty Cycle
30 minutes at 10ft (3m) at 86°F (30°C)
30 minutes at 10ft (3m) at 86°F (30°C)
30 minutes at 10ft (3m) at 86°F (30°C)
Weight
2.5 (kg) 5 1/2 (lb)
2.5 (kg) 5 1/2 (lb)
2.5 (kg) 5 1/2 (lb)
Light Duty Vane Pump
18680-1000
18680-0920
18680-0940
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
8 (amp)
8 (amp)
5 (amp)
Fuse Size
15 (amp)
15 (amp)
10 (amp)
Documentation & Tools

Documentation & Tools

Documents