It looks like you are coming from United States, but the current site you have selected to visit is Latvia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features

Flexible-shaft concept that eliminates the wearing parts between the drive and pumping element

Flexishaft design eliminates wearing joint components

The Flexishaft® eliminates wearing components between the drive end and the pumping element. No lubrication is needed, therefore product contamination is eliminated. A shorter Flexishaft is available where space saving is a priority.

Modular and flexible design to suit all application needs

The Epsilon range covers one to four-stage models suitable for pressures up to 24 bars. Materials of construction includes cast-iron or stainless steel casing and a choice of rotor materials and coatings to suit a large number of sludge applications and minimize downtime.

The pumps are powered by direct-coupled geared motors, either fixed speed or adjustable by a mechanical variator or an integrated electrical inverter. Sealing arrangements can be either single or double mechanical seals, or a packed gland. A broad list of options such as dry-run protection, anti-condensate heaters, and forced ventilation ensure a high reliability in the most challenging conditions.

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.