It looks like you are coming from United States, but the current site you have selected to visit is Latvia. Do you want to change site?

Yes, please! No, keep me on the current site

Par-Max Series Par-Max 1 Freshwater Delivery Pump

42630-3512-3C
Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Self-priming up to 6' (1.8m)
  • Vibration & Noise reducing mounting
  • Includes 2 x 3/8" (10mm) straight hose barbs and 2 x 3/8" ID to 1/2" HB adapter (10 to 12.7mm)
  • Fully enclosed motor
  • Thermal overload protection - automatically stops motor should it overheat due to overload, with auto restart feature
  • Diaphragm design allows dry running
  • Integrated 35 psi pressure switch
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection)
  • Three-year warranty

Jabsco’s updated and improved lineup of freshwater supply pumps are designed to provide years of satisfactory service in applications both large and small. Jabsco's 1 GPM miniature water pressure pump is capable of serving one or two outlets with 3/8" (10mm) or 1/2" (13mm) plumbing at any one time. Standard models provide good performance in an economical footprint plus a plastic housing protects the motors on the pumps from corrosion.

Specifications

Specifications

Pump Part #
42630-3512-3C
Description
PARMAX 1 12V 1GPM 35PSI
Nominal Voltage
12 VDC
Application
Water Pressure System
Replaces
42630-2900, 42630-2992-P, 42630-3992-P
Flowrate
1 GPM (4 LPM)
Max Amp Draw [AMPS]
3.5
Recommended Fuse Size [Amps]
5
Pressure Switch Off Setting
35 PSI (2.4 BAR)
Ports
2x 3/8" (10mm) Straight HB, 2x 3/8" ID to 1/2" HB Adapter (10 to 12.7mm)
Environmental Characteristics
42630-3512-3C
Duty Cycle Rating
Intermittent
Fluid Temperature Range
32ºF (0ºC) - 110ºF (43ºC)
Dry Self-Priming Height
6 ft (1.8 m)
Ingress Protection Rating
IPX4
Physical Characteristics
42630-3512-3C
# PH Chambers
2
Motor Construction/Mat'ls
Enclosed in protective plastic casing
Lead Gauge
18 AWG (1mm^2)
Pump Length
6.5" (165 mm)
Pump Height
2.7" (69 mm)
Pump Width
4" (102 mm)
Pump Weight
1.4 lb. (0.6 kg)
Additional Information
42630-3512-3C
Compliance
CE - EMC/EMI, EN 61000-6-3 (residential, commercial, & light industrial), RCM, WEEE, ISO8846 (Ignition Protected)
Prop 65 Label Text
This Product can expose you to chemicals including Antimony oxide (Antomony trioxide), which is known to the state of california to cause cancer. For more information go to www.P65Warning.ca.gov
Warranty Period
1 Year
HTS Code
8413.50.0050
UPC Code
671880841757
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Technical Brochure