It looks like you are coming from United States, but the current site you have selected to visit is Latvia. Do you want to change site?

Yes, please! No, keep me on the current site

HotShot HotShot 3 GPM Washdown Pump

32305-5012-3A
Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 3 GPM
  • Co-molded diaphragm technology for long life and durability
  • Efficient and quiet operation
  • Integrated, sealed pressure switch for on-demand operation
  • Self-priming allows for installation versatility
  • Runs dry without damage
  • Self‐priming
  • Quick connect ports for ease of installation, servicing, and maintenance
  • Vibration dampening mounting feet

The HotShot 3, 3 GPM will provide you with years of clean decks and satisfaction in the form of robust and reliable high-flow and high-pressure diaphragm pums. The Jabsco legacy of exceptional products continues with this updated and improved lineup of washdown pumps and kits.

 

Specifications

Specifications

Pump Part #
32305-5012-3A
Description
HOTSHOT 3 12V 3GPM 50PSI
Nominal Voltage
12 VDC
Replaces
32305-0092, 32305-0392
Flowrate [GPM]
3 GPM (11 LPM)
Max Amp Draw [AMPS]
7.5
Recommended Fuse Size [Amps]
15
Pressure Switch Off Setting [PSI]
50 PSI (3.4 BAR)
Ports
2x 1/2" (13mm) Straight HB, 2x 3/4" (19mm) Straight HB, 1x 3/4" U.S. GHT
Environmental Characteristics
32305-5012-3A
Duty Cycle Rating
Intermittent
Fluid Temperature Range
32ºF (0ºC) - 140ºF (60ºC)
Dry Self-Priming Height
10 ft (3 m)
Ingress Protection Rating
IPX6
Physical Characteristics
32305-5012-3A
# PH Chambers
3
Motor Construction/Mat'ls
Enclosed in protective plastic casing
Lead Gauge [AWG]
16 AWG (1.5mm^2)
Pump Dimensions
9.1" (231 mm) x 4.2" (107 mm) x 4.2" (107 mm)
Pump Weight
3.2 lbs. (1.5 kg)
Replacement Parts
32305-5012-3A
Strainer Kit PN
46400-0030
Strainer Details
Inline Quick Connect; 40 Mesh
Sprayer Nozzle
US and EU Sprayer Included
Port Clips Kit PN
30647-1000
Switch Kit PN
18916-1050
Additional Information
32305-5012-3A
Warranty Period
3 Years
Compliance
CE - EMC/EMI, EN 61000-6-3 (residential, commercial, & light industrial), RCM, WEEE, ISO8846 (Ignition Protected) , IMCI Listed
HTS Code
8413.50.0050
UPC Code
671880841818
Technology

Technical Drawings

Drawing

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Vehicles (RVs)
Recreational Boats & Vehicles Recreational Vehicles (RVs)
Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Brochure

Manual

Specification