It looks like you are coming from United States, but the current site you have selected to visit is Latvia. Do you want to change site?

Yes, please! No, keep me on the current site

BW5000 Series Bottled Water System

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: BW5000 Series

  • Illuminated On/Off Switch: Provides clear visibility in dark or hard-to-reach places
  • Long-Life Motor: Ensures years of reliable operation
  • Flojet Diaphragm Pump: Runs dry without damage, extending pump life
  • Quick Connect Port: Speeds installation and replacement of suction and discharge tubing
  • Quiet Operation: Minimizes noise pollution with noisedampening rubber feet
  • Thermal Overload Protection: Prevents overheating, protecting the pump and control box from damage

Genuine Flojet bottled water system is ideal where portability is key 

Pump recipe-quality water from commercial bottles to ensure better-tasting hot and cold beverages. The new 5000 Series Bottled Water System is designed to work with coffee/tea makers, refrigerator ice and water dispensers, espresso carts and portable sinks or any use requiring portable potable water. The 5000 Series Bottled Water System is also designed for convenience. The pump automatically shuts off when the water source is depleted and restarts when water is restored. Its compact size supports easy mounting.

Single inlet suction hose replacement kit PN# 21000006B
Auxiliary suction tube (no float) replacement kit PN# 21000596C

Specifications

Specifications

 
 
Specifications
BW5000-000A Single Inlet
BW5002-000A Single inlet
BW5003-000A Single Inlet
BW5004-000A Single Inlet
Flow Rate
0.6 (gpm) 2.3 (lpm)
0.6 (gpm) 2.3 (lpm)
0.6 (gpm) 2.3 (lpm)
0.6 (gpm) 2.3 (lpm)
Max. Pressure
40 (psi) 2.76 (bar)
40 (psi) 2.76 (bar)
40 (psi) 2.76 (bar)
40 (psi) 2.76 (bar)
Dimensions
7.5H x 13W x 19.4D (cms) 2.95H x 5.12W x 7.62D (inches)
7.5H x 13W x 19.4D (cms) 2.95H x 5.12W x 7.62D (inches)
7.5H x 13W x 19.4D (cms) 2.95H x 5.12W x 7.62D (inches)
7.5H x 13W x 19.4D (cms) 2.95H x 5.12W x 7.62D (inches)
Voltage
115 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
Amp Draw
0.4 Amps for 115 VAC, 0.2 Amps for 230 VAC
0.4 Amps for 115 VAC, 0.2 Amps for 230 VAC
0.4 Amps for 115 VAC, 0.2 Amps for 230 VAC
0.4 Amps for 115 VAC, 0.2 Amps for 230 VAC
Frequency
50/60 for AC models (Hz)
50/60 for AC models (Hz)
50/60 for AC models (Hz)
50/60 for AC models (Hz)
Weight
2.04 (kg) 4.5  (lb)
2.04 (kg) 4.5  (lb)
2.04 (kg) 4.5  (lb)
2.04 (kg) 4.5  (lb)
Plug Fitted
US Plug
AU Plug
UK Plug
EU Plug
Certification
UL, NSF
RCM, NSF
CE, NSF
CE, NSF
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents