Overview Industries & Applications ;
Overview

Overview

Product Features
  • Dry-running capability without damage
  • Lightweight and portable yet durable
  • Non-wicking cable with strain relief
  • High-torque, capacitor-start motor
  • Motor thermal overload protection
  • Outer jacket for continuous motor cooling 
  • Silicon Carbide upper and lower mechanical seals

Lightweight and Portable Electric Submersible Pump

​The GSP20 model is available in 2 hp (1.5 kW) and offers flow rates to 110 US GPM (7 l/sec) and maximum heads to 70 ft (21.3 m). 

With a slimline top discharge design only 9.2 in (235 mm) diameter, this pump works nicely for draining unwanted water from utility boxes, manholes, and other hard to reach places where pumps normally do not fit. 

A piggy-back single float switch can be supplied as a cost-effective option for applications requiring automatic operation. Optional Float Switches are available for automatic, remote activation of Sub-Prime pumps. The package consists of 30 ft/50 ft (9 m/15 m) power cord with piggy-back power plug, variable-length float tether and sealed float.​​

Float Switch

The Godwin GSP Sub-Prime line is a family of portable, electric, submersible dewatering pumps for a wide range of pumping applications at construction, industrial, mining, utility and municipal job sites.​

Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.