It looks like you are coming from United States, but the current site you have selected to visit is Lithuania. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • ASHRAE 90.1-2010 compliant
  • Full flow/pressure and electrical testing
  • Pre-programmed for easy installation and start-up
  • Rugged mechanical design with simple layout
  • 304 SS manifolds with grooved connections
  • Stainless steel vertical multi-stage or end suction pumps
  • NSF/ANSI 61 and NSF/ANSI 61 Annex G Certified (pending)

Introducing TechnoForce XLS, the first of many new ASHRAE 90.1-2010 packaged booster products and updates for 2014. The XLS PLC control architecture commercializes features that are normally seen on industrial PLC packages, including 1-8 pumps, jockey pump applications, ethernet/wireless access/smart phone access, remote monitoring & control, email alarm notifications, data trending, energy logging, 5.7” color touchscreen interface, generator power mode, and sensorless control. The XLS is matched with the Technologic indoor and outdoor rated drives furnished with individual fused disconnect switches and bypass capability. Controls are station or wall mounted.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure