It looks like you are coming from United States, but the current site you have selected to visit is Lithuania. Do you want to change site?

Yes, please! No, keep me on the current site

Condensate Pumping Packages Condensate Return Pump Series CBE

Overview Performance Curves Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

Not Avaialble

Condensate return units for systems up to 135,000 sq. Ft. EDR. Series CBE receivers are elevated 24″ (0.6M) above the floor on a welded steel stand. These units are recommended for high temperature condensate applications where the height of the return lines permits their use.

This condensate unit features the B-35 pumps which have a suction inducer to create a positive pressure at the centrifugal impeller. This feature lowers the NPSH requirement of the pump. The CBE units require only 2′ NPSH and can pump condensate up to 212°F (100°C) at sea level. Series CBE units include cast iron receivers, sized from 23 – 250 gallon (87 – 946 liters).

The cast iron receiver includes a 20 year warranty against corrosion. CBE units are available in either simplex or duplex design. Receivers have a low height NPT inlet for easy return line piping and a separate NPT overflow that can be used as a secondary vent. All simplex units include a two pole float switch. Duplex units include float switches (a mechanical alternator is available). All pumps are bronze fitted with bronze case wear rings and stainless steel shafts.

Performance Curves

Performance Curves

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Specification

Submittals

Submittals