It looks like you are coming from United States, but the current site you have selected to visit is Lesotho. Do you want to change site?

Yes, please! No, keep me on the current site

Voltage Insight Application

Overview
Overview

Shave Peak Usage While Maintaining Full Service to Your Customers

Avoid the high cost of spot energy purchases. Our Voltage Insight application uncovers opportunities where you can lower and balance voltage across your distribution territory during high use periods, so you can reduce the need to purchase energy at expensive peak prices. Real-time reporting enables quick event response and reduces strain on your grid. And easy-to-use interfaces allow you to set and filter data from strategically placed bellwether meters. The result: You can maintain adequate, reliable service line voltage and lower prices for your customers.

Voltage Insight is delivered via a secure, cloud-based platform and is accessible on any device (PC, tablet, mobile phone, etc.). The application can collect data from a variety of systems to provide the information you need.

Voltage Insight may be purchased separately or as part of a customized suite of Sensus Analytics applications for energy utilities.

Benefits to you

  • Avoids high spot-market pricing for peak energy
  • Demonstrates conservation and keeps energy prices low
  • Captures real-time bellwether meter data
  • Identifies out-of-band readings by feeder or substation
  • Observes and monitors adjustments in progress
  • Stores voltage data for 24 months for reporting and analysis

Benefits to your customer

  • No effect on service
  • Keeps energy prices low
Product Features
  • Easy-to-use interfaces
  • Secure, cloud-based platform
  • Accessible on any device (PC, tablet, mobile phone, etc.)

-