It looks like you are coming from United States, but the current site you have selected to visit is Lesotho. Do you want to change site?

Yes, please! No, keep me on the current site

Billing Access Application

Overview Industries & Applications
Overview

Streamline Bill File Management

Simplify and streamline your utility bill creation process. Billing Access merges all the source data you need: manual, automated, Advanced Metering Infrastructure (AMI) or combination system reading information—even multiple-vendor reading technologies—into a single billing file. The powerful interface previews and audits billing extracts and alerts you to potential issues. This means you can take corrective action before the bills are sent. Then Billing Access generates final billing files for production.

Delivered via a secure, cloud-based platform, Billing Access is accessible on any device (PC, tablet, mobile phone, etc.). The application can use data from a variety of systems to provide the information that your utility needs.

We offer Billing Access for water and energy utilities. It is available as a part of our Essential Water Analytics or Essential Energy Analytics packages.

Product Features
  • Secure, cloud-based platform
  • User-friendly dashboard
  • Compatible with any AMI or AMR system
  • Runs on any device (PC, tablet, mobile phone, etc.)

Benefits to you

  • Merges data from multiple sources into a single file
  • Alerts you to information errors
  • Imports and exports billing files
  • Audits billing file history
  • Streamlines bill processing

Benefits to your customer

  • Accurate, reliable billing
  • Actual versus estimated readings
Industries & Applications

Industries & Applications

Recommended Industries and Applications