PL 83 ProcessLine pH combination electrode with Memosens® screw plug head (ATEX II 1/G) NTC 30 kOhm

Overview ;
Overview

Overview

Product Features

SKU: 285113495

PL 83-120 NMSN
Low-maintenance pH combination electrode with NTC 30K, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, 0...14 pH, 0...130 °C
PL 83-225 NMSN
Low-maintenance pH combination electrode with NTC 30K, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, Memosens® screw plug head, length 225 mm, 12 mm Ø, 0...14 pH, 0...130 °C
PL 83-325 NMSN
Low-maintenance pH combination electrode with NTC 30K, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, Memosens® screw plug head, length 325 mm, 12 mm Ø, 0...14 pH, 0...130 °C
PL 83-360 NMSN
Low-maintenance pH combination electrode with NTC 30K, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, Memosens® screw plug head, length 360 mm, 12 mm Ø, 0...14 pH, 0...130 °C
ATEX II 1/G Memosens pH-combination electrode PL 83-120 NMSN