It looks like you are coming from United States, but the current site you have selected to visit is Lesotho. Do you want to change site?

Yes, please! No, keep me on the current site

Safety Relief Valves

Overview Industries & Applications
Overview

Overview

Our Safety Relief valves offer an economical installation for large capacity relief applications. And that’s exactly the solution you need when other devices in the system don’t relieve dangerous overpressure in the transmission, distribution and use of gas. Leaking bypass valves can sometimes permit pressure to build during off-peak hours. Pressure regulators with damaged valves or seats are not able to effectively shut off when required, possibly leading to dangerous conditions.

Our mechanical safety relief valves are an economical solution with large relieving capacity. The Model 257-S features a “roll-out” diaphragm with a double-ported single valve in which diaphragm action is constantly matched with spring action. This design offers large capacity, tight seating and reseating, sturdy construction and easy servicing with no adjustments needed.

The Model 250-S and 250-DW valves incorporate a deep molded diaphragm and offer an angled body with a large exit area for a high flow rate.

Benefits to you

  • Increases safety
  • Installs easily
  • Applies to gas distribution systems, metering sets and C&I
Product Features
  • Performs on natural gas, LP gas, nitrogen, dry CO2 and air
  • Weatherproof
  • Watertight

 

Specifications

Form Factors:

  • 257-S
  • 250-DW
  • 250-S

For more information about these products, please download the data sheet.

Industries & Applications

Industries & Applications

Recommended Industries and Applications