It looks like you are coming from United States, but the current site you have selected to visit is Lesotho. Do you want to change site?

Yes, please! No, keep me on the current site

441-57S and 461-57S Medium Pressure Regulators

Overview Industries & Applications
Overview

Overview

Product Features
  • Simple design
  • Standard face-to-face dimensions
  • Standardized bodies and fully interchangeable  inner valve assemblies for easier maintenance
  • Simplified valve adjustment
  • Bushing guided inner valve
  • Molded polyurethane soft seats
  • Self-aligning spring adjustment

Specifications

Model 441-57S:

  • Pipe sizes: 2”, 3” 4” 6”

Model 461-57S:

  • Pipe size: 2”

For body types, maximum body working pressures, spring ranges, maximum inlet pressures and more, download the data sheet.

Our Model 461-57S and Model 441-57S medium pressure regulators are spring-operated regulators that incorporate a “roll-out” diaphragm, similar to the performance found in pilot-operated regulators.

The action of the roll-out diaphragm reduces “droop” (the fall off in outlet pressure as a spring regulator opens to increase flow). This makes the regulators’ exceptional performance possible. By offering near-pilot-operated regulator performance without a pilot, the 57S-series regulators offer simplicity, dependability and exceptionally fast response.

Both models are perfect for most intermediate and large-capacity applications:

  • Gas distribution systems
  • District regulator sets
  • City gate stations
  • Town border stations
  • Monitoring
  • A wide variety of industrial applications.

These workhorses of the industry have been recognized for their dependable service for nearly 70 years.

Benefits to you

  • Monitors set-point pressure
  • Responds quickly to take control in case of emergency
Industries & Applications

Industries & Applications

Recommended Industries and Applications