It looks like you are coming from United States, but the current site you have selected to visit is Lesotho. Do you want to change site?

Yes, please! No, keep me on the current site

143-80 Domestic Service Regulators

Overview Industries & Applications
Overview

Overview

Deliver Precise Pressure Control

Like others in our family of service regulators, our Domestic 143-80 models are built to perform. They feature precise pressure control and outstanding performance and dependability. These residential gas regulators are also available with a low-pressure cut-off.

The Domestic 143-80 design offers smart features, including an internal relief valve as well as union nut connection, which does not require bolts or screws to connect the body to the diaphragm assembly. This enables the regulators to be set in virtually any position for excellent field versatility. They are simple, rugged and precise residential gas regulators that deliver outstanding performance.

Domestic 143-80 service regulators are used for both residential and small commercial and industrial applications, such as burners, furnaces, ovens, heaters, gas engines and others. They are available with a variety of body sizes, loading springs and orifice sizes. These compact regulators provide the outlet pressure ranges and the capacities to fit most applications for a 6″ service diaphragm regulator.

Although mainly used with natural gas, these regulators perform equally well when used with air, LPG, dry CO2, propane and other non-corrosive gases.

Benefits to you

  • Installs in numerous mounting positions
  • Delivers precise pressure control
Product Features
  • Low-pressure cut-off available
  • Internal relief valve available
  • Seven outlet pressure ranges

Specifications

Valve Body Sizes:

Straight

  • 3/4″ x 3/4″
  • 3/4″ x 1″
  • 3/4″ x 1-1/4″
  • 1″ x 1″
  • 1″ x 1-1/4″
  • 1-1/4″ x 1-1/4″ 

For more information about this product, download the data sheet.

Industries & Applications

Industries & Applications

Recommended Industries and Applications