It looks like you are coming from United States, but the current site you have selected to visit is Lesotho. Do you want to change site?

Yes, please! No, keep me on the current site

121 and 122 Industrial Combustion Regulators

Overview Industries & Applications
Overview

Overview

Achieve greater capacity, higher inlet pressure, more accurate performance and a faster response for higher volume commercial/industrial applications with our industrial combustion regulators.

These regulators provide an unbeatable combination of capacity, performance and economy. In most applications, our design allows you to use a smaller regulator than other brands for primary control or monitoring, or both.

Both the Model 121 and Model 122 are highly functional regulators that feature die-cast diaphragm cases and cast iron bodies. This makes them strong and corrosion resistant. Both models incorporate soft-seat valve material, plus a precision-machined “knife edge” orifice for a positive, tight shutoff.

This family of regulators includes models for:

  • Standard regulators
  • Zero governor or atmospheric regulators
  • Differential regulators
  • Back pressure regulators (or relief valves)
  • Vacuum regulators
  • Vacuum breakers

They can be used in a variety of commercial and industrial applications including burners, boilers, furnaces, air heaters and kilns. These regulators also work well for gas engines where fast response improves overall performance.

Product Features
  • Large capacity
  • Compatible with natural gas, propane, LPG, air nitrogen, etc.
  • Internal sensing for accurate pressure control (an external control line is optional) on Model 122 only
  • Protection against overpressurization

Specifications

For a complete listing of Screwed NPT and Flanged ANSI 125lb FF pipe sizes, pipe dimensions, operating temperature range, outlet pressure ranges and springs, and other specifications, download the product data sheet.

Benefits to you

  • Allows above-ground or vault installation
  • Provides for pilot-operated, pressure-loaded and V-port options
  • Serves high-capacity installations
  • Allows high inlet pressures
Industries & Applications

Industries & Applications

Recommended Industries and Applications