WP QF Water Meter

Overview Industries & Applications
Overview

Overview

Product Features
  • Sealed register waterproof (IP 67)
  • Sealed register may be rotated through 360°
  • Up to 3 pulsers can be fitted without breaking the meter seal
  • Maximum corrosion protection by powder coating
  • Interchangeable measuring element
  • Performance data better than class B for cold water up to 40° C

The WP QF water meter measures cold water up to 40° C (overloadable up to 50° C) in water supply pipelines with pressure up to 25/40 bar. It also operates as a flow sensor for heat meters. It measures hot water up to 130° C (overloadable up to 150° C) in heating systems with pressure up to 25/40 bar.

The DN 500 model measures high, relatively constant flow rates in long-distance pipes.

Benefits to You

  • Measures cold water up to 40° C (overloadable up to 50° C) in water supply pipelines with pressure up to 25/40 bar
  • Can be installed in horizontal, vertical or inclined position
  • Operates as a flow sensor for heat meters
  • Measures hot water up to 130° C (overloadable up to 150° C) in heating systems with pressure up to 25/40 bar
Industries & Applications

Industries & Applications

Recommended Industries and Applications