Overview
MeiStreamRF Plus is an industrial meter with electronic register for:
- Measurement for billing of cold potable water up to 50 °C
- Measurement of medium and high flow rates
- Measurement of low flow (e.g., in light load period)
- Leakage control
- Integration into smart water systems
The MeiStreamRF Plus has SensusRF integrated radio technology, providing the advantages of both uni-directional and bi-directional communication. SensusRF is an optimized radio system for battery driven endpoints. Scalable for mobile and remote reading without exchange of components, it is available in 868 MHz and 433 MHz.
Benefits to you
- Provides integrated radio communication for remote readout
- Provides register with integrated data logger
- Has a unique measuring range; Q3/Q1 ≥ 315 in horizontal installation
- Can cope with high overloads
- Does not need straight inlet length (U0D0 acc. to OIML R49 and EN 14154)
- Meter can be submerged; protection class IP68
- Resists temperatures up to 70°C
- Sends alarms for several meter or network conditions
Product Features
- Meter with MID pattern approval acc. to annex MI001
- Exchangeable metrological unit with MID pattern approval acc. to annex MI001
- LC-Display
- Meter body available in short (WP) and long (WS) overall length acc. to DIN 19625 and EN 14154 available
Specifications
- Radio communication using 433 or 868MHz frequency
- Integrated data logger
- ¼” pressure monitoring port
- Installation position horizontal
For more information about this product, please download the data sheet.