It looks like you are coming from United States, but the current site you have selected to visit is Lesotho. Do you want to change site?

Yes, please! No, keep me on the current site

IQ Sensor Net SensoLyt pH ORP Sensor

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Digital pH/ORP armature to be used with electrodes, connectable to the IQ SENSOR NET
SensoLyt®700 IQ – digital pH/ORP armature with integrated preamplifier and temperature sensor as well as lightning protection to be connected to IQ SENSOR NET:
•Stable signals by digital signal processing
•Convenient by calibration in the lab and glass breakage detection
•Reliable measured values by integrated temperature sensor

By storing calibration values within the sensor, a "pre-calibrated pH-measurement" can be generated. Due to our quick-lock, the sensor can be disconnected and - after laboratory calibration - re-connected at the site easily. Inconvenient calibrations in the field under adverse conditions can be completely eliminated if there is an IQ connection in the lab.

A special switch also allows automatic monitoring for glass breakage. The required replacement of the SensoLyt® electrode is quick and uncomplicated.

The sea water model is optimized for the use in special media: All wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual

Specification