Overview
- Pre-programmed wastewater pumping logic with advanced functionality
- Modular control system managing up to four pumps, along with sensors and probes
- Clog detection and pump self-cleaning
- Sump and discharge pipe cleaning
- Energy minimizer finds optimal duty point
- Customizable communication protocols using CODESYS
- Local and remote alarms and history
- IE4-equivalent motor efficiency
- Soft start/soft stop
- Always correct impeller rotation
- Built-in motor protection
- Set-up wizard
- Built to ISA/IEC 62443-4-1 cybersecurity requirements
Flygt Concertor is the world’s first fully integrated, intelligent wastewater pumping system.
Using advanced software functionality and state-of-the-art hardware, Concertor delivers clog-free pumping, energy efficiency, and adaptive pump performance to meet system demands.
Expert control algorithms for optimum performance
Flygt Concertor XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.
It comes pre-programmed with wastewater pump station logic and delivers the lowest total cost of ownership. All you need to do is hook it up and start operating.
Continuous operational analysis automatically optimizes pump performance to reduce energy costs, while built-in sump and pipe cleaning reduce expensive maintenance callouts.
Flygt Concertor XPC is powered by the Xylem Nexicon monitoring and control solution and can be customized through CODESYS to meet your exact needs.
Maximize energy savings
Concertor achieves unparalleled pumping performance with state-of-the-art components, including an IE4-equivalent high-efficiency motor and self-cleaning Adaptive N® hydraulics. By allowing debris to pass smoothly through the impeller, Adaptive N hydraulics enable sustained low energy use.
To maximize energy savings, Concertor XPC provides self-optimization, ensuring that the pumps will automatically adjust their performance each duty cycle to the operating point that requires the lowest specific energy. This is due to our patented Energy Minimizer function, which can handle up to four pumps in a pump station.
Reduce pump station callouts
In addition to the pump’s integrated clog detection and pump cleaning function to guard against emergency callouts, Concertor XPC provides built-in sump and pipe cleaning functions to reduce pump sump sedimentation, grease buildup, unpleasant odors and unplanned maintenance.
This is particularly helpful if your station is plagued by a regular buildup of grease and fats, leading to frequent call-outs. It can also assist in the prevention of pump station overflows.
Broad pump performance field
A broad pump performance field eliminates the need for an exact duty point and simplifies both pump selection and pump inventory. One pump automatically self-adjusts or can be adjusted to fit changing conditions – without having to change impeller diameters or motor sizes.