Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-LS','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-LS','USD')}}
TEST SITE
You will not be charged yet.

Stormwater Monitoring Solutions

Your water monitoring system doesn't have to be a headache for your organization. Our complete, real-time stormwater monitoring soutions offer early warning and the critical data needed before, during, and after episodic storm and flood events. Xylem brands work together—providing a total solution to ensure you meet your budget without compromising the integrity of your data. 

Not sure where to start with your water monitoring system? Download our Stormwater Monitoring Catalog for more information on how we can help you design a custom system for your site.

Ask us a question!

SONTEK PRODUCTS

WHEN FLOW MONITORING IS PRIORITY

SONTEK®-SL SERIES

INSPIRED BY THE NEED FOR A SIMPLE WAY TO MEASURE WATER VELOCITY AND LEVEL IN OPEN CHANNELS

Inspired by the need for a SIMPLE way to measure water velocity and level in open channels, the SonTek-SL (affectionately known as the Side-Looker or "SL") has earned worldwide acceptance as a long-term monitoring solution. Now, with two new (3G) models turbo-charged by our proprietary SmartPulseHD®, the SonTek-SL features  accessories, mounting options, software, and a variety of integration formats to ensure it fits your application.

Designed specifically for side mounting on bridges, canal walls, or riverbanks, the SL's SLEEK, low-profile housing makes installation easy.  With three models to choose from, the SL can be used in channels as small as you can jump across to rivers as wide as the Amazon. Ultra narrow beam widths combined with unmatched side lobe suppression provide the SUPERIOR acoustic directivity necessary for achieving maximum horizontal range free of interference from surface or bottom boundaries.

RIVERSURVEYOR® S5 AND M9

A NEW PERSPECTIVE TO THE NOTION OF MEASURING OPEN CHANNEL HYDRAULICS

NEW! rQPOD Remote Boat Surveying Package

TAKEN TO INCREDIBLE EXTREMES. 

The RiverSurveyor S5/M9 is a river discharge measurement system without the traditional limitations. Small, portable, and easy to use, the patented and award-winning RiverSurveyor measures in extreme flood or drought situations within a single instrument, and without changing user settings. The results speak for themselves - the RiverSurveyor S5/M9 has revolutionized the way discharge is measured in rivers and canals. 

Multiple acoustic frequencies with SmartPulseHD® make for the most robust and continuous shallow-to-deep measurements ever and an array of four deterministic microcontrollers expertly apportion the proper acoustics, pulse scheme, and cell size allow users to focus on the measurement - not the setup. The system even has a vertical beam for accurate channel definition and it’s all designed to work intuitively. Slow to fast, shallow to deep, the RiverSurveyor S5/M9 handles it all on the fly.

DISPLAY. PROCESS. ANALYZE. 

The RiverSurvery S5/M9 will exceed your expectations during and after the measurement with the RiverSurveyor Live! software suite for both PC and mobile platforms. All programs take full advantage of SmartPulseHD and the intelligent software ensures no loss of data during telemetry dropouts, with multi-language support available. Easily switch between computer or mobile devices during mid-measurement. Several quality indicators and statistics with selectable graphics provide instant feedback on data collection. 

GET MORE VALUE. 

The RiverSurveyor S5/M9 systems just keep on getting better. Our engineers continue to improve and build upon the award-winning technology, with features to include:

  • No tagline/tape measure required: With RiverSurveyor Stationary Live, automatically measure distance between stations with DGPS or RTK GPS equipped systems.
  • Manual configuration: Now you can set blanking distance, cell size and number of cells for moving boat measurements.
  • Real-time QA/QC warnings: Know when there could be a problem before there is one.
  • Zipped files: New and improved compression and auto-decompression, providing faster access to large amounts of data.
  • Sample filter: Remove your random velocity outliers with ease.

 

Interested in enjoying safe, remote-controlled surveying? With the rQPOD remote boat surveying package you can! The rQPOD system is sold as a complete kit from SonTek and includes a Torrent Board V7 floating platform, patent-pending motorized system. Combine this lightweight convertible platform with a RiverSurveyor-M9 or S5 to measure flow or a HydroSurveyor-M9 and measure bathymetry. This portable solution truly is ready wherever you need it! 

OTHER XYLEM BRANDS

BUBBLER (H-3551T)

The Bubbler (H-3551T) is reliable, light weight and requires low power operation by 12-volt battery and solar panel. Operating in depths up to 115 ft. (35 m) with 50 PSI, the Bubbler is ideal for stream, lake, well, tide, ocean, reservoir, waste water—let's just say practically every water monitoring site. With programmable flow rates, a sleep current of 6mA, and an RS-485 connection, it is sure to be a favorite among your products. Pair this Bubbler with the H-350XL and you have a complete bubble gage.

SDI-12 RAIN GAUGE (H-3401)

Whether you're new at rain measurement technology or know the systems like the back of your hand, you'll love the features of the SDI-12 Tipping Bucket Rain Gauge (H-3401)—such as the built-in microprocessor that automatically corrects errors. It also has a magnetic reed bucket tip sensor and an internal leveling mechanism with a 'bulls-eye' level to ensure high accuracy data. The Rain Gauge is available in .01 in., 0.1 mm and 0.2 mm resolution ranges.

NILE RADAR SERIES

NON-CONTACT WATER LEVEL SENSOR

Designed for non-contact water level measurement, the WaterLOG Nile Series (502/504/517) combines high accuracy with an out-of-the-box measurement range of up to 70 m. The rugged, innovative design was inspired for installation on a bridge or other structure over the water—making this series ideal for sites that may have ice or other instrument-damaging debris. Its reliable interface and simple SDI-12 communication ensure seamless integration with current water monitoring stations. With three models to choose from, the Nile Series is sure to meet your water monitoring needs.

OTHER XYLEM BRANDS

YSI EXO 2

MULTIPARAMETER 6-PORT WATER QUALITY SONDE WITH ANTI-FOULING WIPER

The EXO advanced water quality monitoring platform includes the versatile multiparameter EXO2 sonde for oceanographic, estuarine, or surface water applications. Smart Sondes and sensors allows the user to automatically configure a sonde with different sensor for different applications in minutes.

WATERLOG STORM 3 DATA LOGGER

BASIC TO COMPLEX COMMUNICATION AND I/O SOLUTIONS.

The Storm 3 has emerged faster, smarter and more specifically designed for today's technological advances while maintaining simplicity and ease of use. The Storm 3 is our mid-range data logger with an ideal cost-to-performance ratio. The Storm 3 incorporates a balanced set of inputs for analog, digital I/O and SDI-12 smart sensors to allow communication through cellular modems and GOES satellite. You'll love how easy it is to configure and collect data using the browser-based graphical user interface (GUI) with all standard web browsers on PCs, tablets and smart phones. You can also view your password-protected and public data anywhere with internet access using our cloud hosted data solution Storm Central.

;