Ports & Harbors Monitoring
Xylem offers a host of options to fit an important need to effectively monitor traffic conditions into ports and sailing fairways. Accurate meteorological measurements and reliable environmental monitoring ensures safe navigation and improves overall port efficiency by offering complelte, real-time overview of conditions affecting traffic. The data collected helps stakeholders make more informed decisions, whether relating to port operations or general ocean health.
SONTEK PRODUCTS

SONTEK®-SL SERIES
INSPIRED BY THE NEED FOR A SIMPLE WAY TO MEASURE WATER VELOCITY AND LEVEL IN OPEN CHANNELSInspired by the need for a SIMPLE way to measure water velocity and level in open channels, the SonTek-SL (affectionately known as the Side-Looker or "SL") has earned worldwide acceptance as a long-term monitoring solution. Now, with two new (3G) models turbo-charged by our proprietary SmartPulseHD®, the SonTek-SL features accessories, mounting options, software, and a variety of integration formats to ensure it fits your application.
Designed specifically for side mounting on bridges, canal walls, or riverbanks, the SL's SLEEK, low-profile housing makes installation easy. With three models to choose from, the SL can be used in channels as small as you can jump across to rivers as wide as the Amazon. Ultra narrow beam widths combined with unmatched side lobe suppression provide the SUPERIOR acoustic directivity necessary for achieving maximum horizontal range free of interference from surface or bottom boundaries.

RIVERSURVEYOR® S5 AND M9
A NEW PERSPECTIVE TO THE NOTION OF MEASURING OPEN CHANNEL HYDRAULICSNEW! rQPOD Remote Boat Surveying Package
TAKEN TO INCREDIBLE EXTREMES.
The RiverSurveyor S5/M9 is a river discharge measurement system without the traditional limitations. Small, portable, and easy to use, the patented and award-winning RiverSurveyor measures in extreme flood or drought situations within a single instrument, and without changing user settings. The results speak for themselves - the RiverSurveyor S5/M9 has revolutionized the way discharge is measured in rivers and canals.
Multiple acoustic frequencies with SmartPulseHD® make for the most robust and continuous shallow-to-deep measurements ever and an array of four deterministic microcontrollers expertly apportion the proper acoustics, pulse scheme, and cell size allow users to focus on the measurement - not the setup. The system even has a vertical beam for accurate channel definition and it’s all designed to work intuitively. Slow to fast, shallow to deep, the RiverSurveyor S5/M9 handles it all on the fly.
DISPLAY. PROCESS. ANALYZE.
The RiverSurvery S5/M9 will exceed your expectations during and after the measurement with the RiverSurveyor Live! software suite for both PC and mobile platforms. All programs take full advantage of SmartPulseHD and the intelligent software ensures no loss of data during telemetry dropouts, with multi-language support available. Easily switch between computer or mobile devices during mid-measurement. Several quality indicators and statistics with selectable graphics provide instant feedback on data collection.
GET MORE VALUE.
The RiverSurveyor S5/M9 systems just keep on getting better. Our engineers continue to improve and build upon the award-winning technology, with features to include:
- No tagline/tape measure required: With RiverSurveyor Stationary Live, automatically measure distance between stations with DGPS or RTK GPS equipped systems.
- Manual configuration: Now you can set blanking distance, cell size and number of cells for moving boat measurements.
- Real-time QA/QC warnings: Know when there could be a problem before there is one.
- Zipped files: New and improved compression and auto-decompression, providing faster access to large amounts of data.
- Sample filter: Remove your random velocity outliers with ease.
Interested in enjoying safe, remote-controlled surveying? With the rQPOD remote boat surveying package you can! The rQPOD system is sold as a complete kit from SonTek and includes a Torrent Board V7 floating platform, patent-pending motorized system. Combine this lightweight convertible platform with a RiverSurveyor-M9 or S5 to measure flow or a HydroSurveyor-M9 and measure bathymetry. This portable solution truly is ready wherever you need it!

HYDROSURVEYOR™
EXCLUSIVE 5-BEAM DEPTH SOUNDING DEVICErQPOD Remote Boat Surveying Package
INTEGRATED WITH HYPACK® The HydroSurveyor is a system designed to collect bathymetric, water column velocity profile, and acoustic bottom tracking data as part of a hydrographic survey. The two key components of the system are the HydroSurveyor Acoustic Doppler Profiler (ADP®) platform, and the powerful, yet user-friendly, data collection software. With the HydroSurveyor platform, SonTek is able to offer an exclusive 5-beam depth sounding device, with built-in navigation, full water column velocity (currents) profiling, full compensation for speed of sound (with the CastAway-CTD), and an integrated positioning solution.

ARGONAUT®-XR
EXCEPTIONAL VALUE FOR NEAR SHORE DEPLOYMENTSThe Argonaut-XR offers exceptional value for near shore deployments in less than 40 m of water. Designed specifically for mounting on the bottom of a river, channel, or harbor, the XR features a special mode that automatically adjusts one of its measurement cells for changing water level. Its small size, rugged build, and flexible system architecture make the XR attractive for both real-time operation and autonomous deployments.

CASTAWAY®-CTD
THE FIRST HANDHELD CASTABLE INSTRUMENT THAT PROVIDES INSTANTANEOUS PROFILES OF TEMPERATURE, SALINITY, AND SOUND SPEEDDesigned for coastal profiling, the CastAway-CTD® incorporates a 6-electrode conductivity cell, coupled with a fast response thermistor to provide highly accurate, high resolution CTD measurements to depths of 100 m. Now Integrated with HYPACK!
NOW AVAILABLE: The CastAway-CTD educational curriculum with emphasis on ocean chemistry for use by high school and university level instructors who wish to provide students:
- The theory behind SALINITY: why is the ocean salty and how is salinity measured?
- What is the Law of Constant Proportions and how does it apply to salinity?
- Hands-on CastAway field activity emphasizing proper scientific data collection procedures;
- Post-field work analysis of CastAway data and comparisons to global ocean temperatures and salinity data-sets available online;
- Conservative and non-conservative elements;
- Residence Time worksheet for tracers;
- and more!
>> DOWNLOAD LESSON PLAN (CastAway-CTD serial number required)

OTHER XYLEM BRANDS
YSI EXO 2
MULTIPARAMETER 6-PORT WATER QUALITY SONDE WITH ANTI-FOULING WIPERThe EXO advanced water quality monitoring platform includes the versatile multiparameter EXO2 sonde for oceanographic, estuarine, or surface water applications. Smart Sondes and sensors allows the user to automatically configure a sonde with different sensor for different applications in minutes.

AANDERAA SMARTGUARD
THE NEXT GENERATION SENSOR AND INSTRUMENT HUB FOR OCEAN, LAKE, RESERVOIR, ESTUARY AND RIVER HYDROMETRIC STATIONS.Monitoring water and weather conditions is essential in many operations and the SmartGuard node is well suited for stand-alone stations powered by battery and solar power utilizing wireless real-time data communication. Designed for ease of integration of new and existing sensor technologies into a single Aanderaa observatory node with modern self-describing XML data output formats.

YSI INTEGRATED SYSTEMS BAY BUOY
DESIGNED FOR LONG-TERM WATER QUALITY MONITORING IN SURFACE WATERThe bay buoy is a medium-sized platform suitable for lakes, rivers and coastal applications. It is designed around logging, sensors, and remote telemetry. The bay buoy platform will deliver data for years, making it suitable for research and long-term monitoring applications.

AANDERAA RCM BLUE
A NEW SELF-RECORDING DEDICATED CURRENT METER WITH BLUETOOTH FOR COMMUNICATIONS AND DATA RETRIEVAL.The RCM Blue is a self-recording Current Meter which also measures water temperature in salt or fresh water, and a battery container with battery capacity up to 70Ah. The Doppler Current Sensor is an upgraded version of the proven SeaGuard ZPulse sensor. The instrument configuration and data retrieval is done via Bluetooth which eliminates the need to open the pressure case for repeated deployments.