Sanitaire Silver Series II LP membrane disc diffusers

Overview
- Ideal for sludge and other heavy-duty applications
- Low-pressure version of the Sanitaire Silver Series II membrane
- Handles airflow up to 20.4 Nm3/h (12 scfm) with minimal pressure loss
Reliable, low-pressure diffusers
The Sanitaire Silver Series II LP is a 9-inch low-pressure version of the Silver Series II membrane, and features a modified slit pattern to handle airflow up to 20.4 Nm3/h (12 scfm), with minimal pressure loss.
Lower energy consumption and raised operating efficiencies are made possible by the unique membrane shape, integrated O-ring and top-sealing threaded retainer ring which eliminates leakage. A highly effective, integrated check valve enables the aeration zones to be easily shut down for air-on/air-off applications.
Sanitaire patented pipe joints are designed to withstand thermal expansion and contraction, water hammer and other dynamic stresses, while pipe supports allow infinite height adjustment for accurate grid leveling.
Genuine Sanitaire Parts Now Available Online
Not sure if it's time to replace your diffusers?
Specifications
Industries & Applications
Recommended Industries and Applications