It looks like you are coming from United States, but the current site you have selected to visit is Saint Lucia. Do you want to change site?
In modern buildings there’s a focus on high comfort at low energy consumption. This means that all components, including pumps, must be energy efficient, adapt to the current need and play its part in a big, complex system. Therefor all Xylem products for heating systems are designed to meet and exceed the latest standards regarding energy efficiency and can communicate with modern building systems using for instance Modbus or BACnet.
Pumps
Pump products and control systems for the liquid-based HVAC industry serving markets for all large commercial HVAC applications such as wet rotor circulators, in-line, end suction and split case pumps in cast iron or stainless steel as well as variable speed pump controllers.
Heat exchangers
A comprehensive range of brazed plate, gasketed, straight and u-tube heat exchangers.
Steam and boiler
Compact footprint single and twin head in-line pumps with or without variable speed drive
High efficiency wet rotor circulators for climate systems and domestic hot water.
A wide range of high performing cast iron and stainless steel multistage pumps.
Vertically or horizontally split pumps with multiple flange orientation.
High efficiency end suction pumps for liquids without solids.
Gasketed Plate - Doublewall, free flow and semi-welded options available.
Reliable and economical solutions for pumping and circulating clean or dirty water.
Lomonosov Moscow State University Library
Moscow, Russia
The Mall of Scandinavia
Stockholm, Sweden
The riverfront Scarlet Sails complex
Moscow, Russia
All fields required.