Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

N/A

The AquaForce e-MT variable speed packaged pressure boosters are pre-fabricated and designed for maintaining a constant clean water delivery pressure. The pumps and the UL-508A listed pump logic control panel are manufactured by Xylem. Certified and listed by UL-QCZJ – Packaged Pumping Systems, the package is also independently certified to NSF/ANSI 61 for potable drinking water. Typical applications include:

Industrial & Plant
Rural Water
Municipal
Irrigation
Buildings

The AquaForce e-MT are pre-configured for 2-4 pumps and capable of 2100 GPM and 300 psi. The PLC is capable of supporting up to 6 pumps. Three (3) pump options: e-SV multi-stage vertical pumps, and NPE or SSH end suction pumps. Individual fused disconnect switches are provided for each variable speed drive to support partial-to-full flow operation during times of servicing.  Other features include a 5.7” color touch screen interface, lead/lag alternation, no-flow shutdown, trending log, a redundant pressure transducer (optional), and thermal purge.

Documentation & Tools

Documentation & Tools

Brochures

Español

Manual

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.