It looks like you are coming from United States, but the current site you have selected to visit is Saint Lucia. Do you want to change site?

Yes, please! No, keep me on the current site

GV Plus Vortex Wastewater Pumps

Overview Technical Drawings Industries & Applications ;
Overview

Overview

Product Features
  • Impeller: Cast iron multi-vane vortex style, with rip vane on the back edge of the impeller for removing stringy solids.
  • V model designation for vortex impeller
  • Casing: Cast Iron construction with large unobstructed passage way to pass large solids.
  • Efficient air-filled motor
  • Dual Mechanical Seals: For standard and Explosion Proof models, Tungsten Carbide vs. Ceramic seal faces standard on outer seals. Carbon vs. Ceramic seal faces standard on inner seals. All elastomers shall be nitrile.
  • Seal Sensor / High Temperature Probe: Located in motor housing. If pumpage should begin to leak past lower seal it indicates to pump control panel a fault has occurred. Requires minicas device in the control panel.
  • Capable of running dry without damage to components.
  • Designed for continuous operation, when fully submerged.
  • Explosion-proof FM available as option. FM approved.
  • Shaft: Corrosion resistant, 400 series stainless steel. Taper lock and impeller bolt on all models to guard against component damage on accidental reverse rotation.
  • Fasteners: 300 series stainless steel.
  • Grease for life bearings

The Goulds Water Technology Pumps line of GV Plus submersible vortex sewage pumps is designed for maximum durability and reliability for building services applications. They feature a vortex style dynamically balanced impeller, dual mechanical seal and float leakage sensor. The pumps are designed for continuous operation when fully submerged and are capable of running dry without damage to components.

Specifically designed for use in: Sewage systems, Dewatering/Effluent, Water transfer, Light industrial, and Commercial applications.

Anywhere waste or drainage must be disposed of quickly, quietly and efficiently.

Technology

Technical Drawings

Industries & Applications