It looks like you are coming from United States, but the current site you have selected to visit is Saint Lucia. Do you want to change site?

Yes, please! No, keep me on the current site

GDOMO GRI Submersible grinder pump

Overview Specifications Industries & Applications ;
Overview

Overview

Product Features

Not applicable

The GDOMO GRI is designed to pump domestic sewage, liquids containing solids or fibres, and  wastewater from residential buildings to the sewer mains or a pressurized sewer network.
The grinder cuts solids in sewage into smaller bits that can easily pass through the impeller and discharge pipes. Risks of clogging or blockage are very low, and the grinder system is easily adjustable.

Specifications

Specifications

General Specification
GDOMO GRI Submersible grinder pump
Delivery
up to 6.60 m³/h
Head
up to 25 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 1.10 kW up to 1.10 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
5 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions