Overview
- Stationary measurement capability (at no extra charge!)
- RTK (base + rover) and network RTK (rover only) capability down to 2cm accuracy
- Post-process existing M9/S5 RSSL (stationary) files
- Requires RS5 firmware v1.25 or greater
USER-FRIENDLY SOFTWARE WITH POWER-RICH FEATURES
V 2.1 — 09SEPT2021
Now includes Stationary measurement and RTK track reference capability! RSQ is a state-of-the-art software platform for performing discharge measurements with the SonTek RS5 system. Developed with ease of use in mind, RSQ offers a wireless BLE5 bluetooth connection to the RS5, configurable data visualization in the form of plots and tables, real-time QA/QC warnings and feedback, and fast discharge analysis during a measurement. In post-processing, RSQ allows the user to perform unique functions, including beam switching for 3-beam solutions, sub-sectioning transects, and applying Extrap (a USGS extrapolation tool). RSQ can also be used to post-process SonTek RiverSurveyor M9/S5 data files.