It looks like you are coming from United States, but the current site you have selected to visit is Saint Lucia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Built in overload with automatic reset.
  • REC4, 0.4HP, 3/4″ solids handling pump – RSDS1
  • A2H11 vertical level switch with 10 foot cord and piggy-back plug is UL and CSA listed.
  • RS3V, 1/3 HP, 3/8″ solids handling pump – RSDS2
  • 1 1/2″ schedule 40 PVC discharge pipe (internal).

Fully assembled at factory for simplified handling and easy installation – RWC5P
Includes RWC5 – 1/2HP, 2″ solids handling pump.

RSDS1 AND RSDS2 AND RWC5P

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

General Selection Tools
General Selection Tools

Technical Brochure