It looks like you are coming from United States, but the current site you have selected to visit is Saint Lucia. Do you want to change site?

Yes, please! No, keep me on the current site

“FC” Tournament Series™ Removable Motor Cartridge

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

“FC” Tournament Series™ Removable Motor Cartridge

 

For Thru-Hull Applications Tapered 3/4" NPT Pickup Tube

Specifications

Specifications

 
 
Pumps
401FC
403FC
405FC
403STC
405STC
Flow Rate
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
1100 (gph) 4164 (lph)
800 (gph) 3028 (lph)
1100 (gph) 4164 (lph)
Discharge
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
1-1/8" (inch) 28.58 (mm)
3/4" (inch) 19.1 (mm)
1 1/8 (inch) 28.6 (mm)
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
2.1 (amp)
2.8 (amp)
3.3 (amp)
2.8 (amp)
3.3 (amp)
Fuse Size
2.5 (amp)
5.0 (amp)
6 (amp)
5.0 (amp)
6 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents