Vertical Multistage Pumps Lowara e-SV

Overview Specifications Technical Drawings Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Versatile high efficiency multistage pump
  • Robust, long life design
  • Available with Hydrovar variable speed pump controller
  • Certified for use in potable water 
  • Delivery: up to 160 m³/h
  • Head: up to 330 m

e-SV vertical multistage pump in stainless steel

The Lowara e-SV vertical multistage pump is a highly reliable and technologically advanced multipurpose pump. It’s capable of satisfying the needs of a wide variety of users and many different construction designs are available. The e-SV range feature models in eleven sizes  with 1-3-5-10-15-22-33-46-66-92-125 m³/h nominal capacities.
All pumps ≥ 1.5kW are equipped with IE3 standard motors.

Design features:

  • Balanced mechanical seal replaceable with out need for pump disassembling (for 10-15-22SV>=5,5kW, 33-46-66-92-125SV)
  • “O” Ring seat design to allow for simple outer sleeve dis-assembly
  • Floating for self alignment replaceable diffuser wear ring (PPS Glass filled technopolymer to withstand chemically corrosive, mechanically aggressive and high temperature liquids)
  • Reduced impeller axial thrust for longer standard motor bearing life (17,500h)
  • Hard Material Intermediate bush bearing (Tungsten Carbide/Silicon Carbide) to improve life and ability to withstand heavy duty applications, like boiler feeding
  • High temperature seal option (180°C max) with low NPSH design, high pressure design (up to 40 Bar), and passivated & electro-polished versions are available upon request.

Further unique features of the e-SV include the integration of performance diagnostic devices such as the i-Alert™ vibration monitor and Dry Run sensor. The  i-Alert™ and the Dry Run sensor are available as an accessory for all models.

The e-SV is certified by WRAS, ACS and D.M. 174 for use with potable water.

Versions

  • e-SV: standard pump with IE3 motor
  • SVE: Variable speed Smart Pump with ultra premium efficiency IES2 drive package including a permanent magnet IE5 motor (up to 2,2 kW)
  • e-SVH: Variable speed pump with Hydrovar pump controller (up to 22 kW)

How to service e-SV

How to disassemble and assemble e-SV including mechanical seal replacement.

Specifications

Specifications

Technology

Technical Drawings

Performance Curves

Performance Curves

e-SV
e-SV
2800 rpm 50 Hz
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Filtration
Reuse > Tertiary Treatment Filtration
Livestock Water Supply
Livestock & Poultry Livestock Water Supply
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Wastewater Systems
Building Systems Wastewater Systems
Wastewater
Residential Wastewater
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Filtration
Reuse > Tertiary Treatment Filtration
Livestock Water Supply
Livestock & Poultry Livestock Water Supply
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Wastewater Systems
Building Systems Wastewater Systems
Wastewater
Residential Wastewater
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Building Systems
Commercial Buildings Building Systems
Pressure Boosting
Building Systems Pressure Boosting
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
District Cooling & Heating
Commercial Buildings District Cooling & Heating
Pre-soak
Car Wash Pre-soak
Car Wash
General Industry Car Wash
First Rinse
Car Wash First Rinse
Final Rinse
Car Wash Final Rinse
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Documentation & Tools

Documentation & Tools

Interactive Tools

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page
Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochure

Manual

Technical Brochure