Vertical Turbine Pumps AC Fire Pump Vertical Turbine Pumps

Overview Technical Drawings Performance Curves Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • UL listed and FM approved
  • 250 to 5000 GPM, 40 to 352 PSI
  • Cast Iron Bronze Fitted standard
  • Alternate materials available: Stainless, NiAlBr, Super Duplex
  • Vertical Hollow Shaft
  • Electric motor or diesel driven with right angle gear
  • Standard configuration, engineered options available
  • Threaded and flanged columns available

AC Fire Pump offers vertical turbine fire pumps with space-saving designs. The turbines are designed for stand pipe, sprinkler, chemical mitigation and hydrant systems. The modular construction assures complete flexibility in selecting a pump. Bowls and suction bell are bolted together allowing for easier disassembly. Dynamically balanced impellers are secured to the shaft with steel locking.  In compliance with NFPA #20, UL, ULC, and FM.

certs-8100-8150-verticalturbine.png

Technology

Technical Drawings

Drawing

Performance Curves

Performance Curves

250 GPM

500 GPM

750 GPM

1000 GPM

1500 GPM

2000 GPM

2500 GPM

3000 GPM

3500 GPM

4000 GPM

4500 GPM

5000 GPM

Accessories

Accessories

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

AC Fire Pump Online Selection Tools
AC Fire Pump Online Selection Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.

Specification